Support clamp, with threaded bolt at bottom
Type SCUTB 14-20 M6
Item no. 1488295
EAN 4012197389437



Item no. / Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Support clamp with M6 threaded bolt at bottom for individual mounting solutions. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 45 mm |
| Height | 36 mm |
| Dimension L | 40 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 x 9 mm |
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,45 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Flange thickness F min. | 14 mm |
| Flange thickness F max. | 20 mm |
| Dimension | 14-20mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Item no.
SCUTB 3-7 M6
33
45
36
33
3
7
1488291
SCUTB 7-13 M6
36
45
36
36
7
13
1488293
SCUTB 14-20 M6
40
45
36
40
14
20
1488295
Length
Dimension L
Flange thickness F min.
Flange thickness F max.
SCUTB 3-7 M6
Item no.
1488291
Length
33
Width
45
Height
36
Dimension L
33
Flange thickness F min.
3
Flange thickness F max.
7
SCUTB 7-13 M6
Item no.
1488293
Length
36
Width
45
Height
36
Dimension L
36
Flange thickness F min.
7
Flange thickness F max.
13
SCUTB 14-20 M6
Item no.
1488295
Length
40
Width
45
Height
36
Dimension L
40
Flange thickness F min.
14
Flange thickness F max.
20
