Support clamp, with pipe seat at side
Type SCHPC 4-10 D40
Item no. 1488353
EAN 4012197380809



Item no. / Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Support clamp for mounting pipes. Closed pipe seat at side. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 93 mm |
|---|---|
| Width | 40 mm |
| Height | 47 mm |
| Dimension L | 93 mm |
| Dimension W | 40 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| Breaking load | 0,45 kN |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 36 mm |
| Pipe/cable diameter, max. | 40 mm |
| Fastening type | Clamp |
| Connection type/component | Pipe/cable |
| Flange thickness F min. | 4 mm |
| Flange thickness F max. | 10 mm |
| Dimension | 4-10mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Item no.
SCHPC 1,5-4 D25
63
28
36
63
20
25
1,5
4
1488343
SCHPC 1,5-4 D32
72
28
40
72
30
32
1,5
4
1488345
SCHPC 4-10 D25
71
40
40
71
20
25
4
10
1488349
SCHPC 4-10 D32
80
40
44
80
30
32
4
10
1488351
SCHPC 4-10 D40
93
40
47
93
36
40
4
10
1488353
SCHPC 10-15 D25
72
40
47
72
20
25
10
15
1488363
SCHPC 10-15 D32
81
40
51
81
30
32
10
15
1488365
SCHPC 10-15 D40
94
40
54
94
36
40
10
15
1488367
SCHPC 15-20 D25
72
40
47
72
20
25
15
20
1488373
SCHPC 15-20 D32
81
40
51
82
30
32
15
20
1488375
SCHPC 15-20 D40
94
40
54
92
36
40
15
20
1488377
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
SCHPC 1,5-4 D25
Item no.
1488343
Length
63
Width
28
Height
36
Dimension L
63
Pipe/cable diameter, min.
20
Pipe/cable diameter, max.
25
Flange thickness F min.
1,5
Flange thickness F max.
4
SCHPC 1,5-4 D32
Item no.
1488345
Length
72
Width
28
Height
40
Dimension L
72
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
32
Flange thickness F min.
1,5
Flange thickness F max.
4
SCHPC 4-10 D25
Item no.
1488349
Length
71
Width
40
Height
40
Dimension L
71
Pipe/cable diameter, min.
20
Pipe/cable diameter, max.
25
Flange thickness F min.
4
Flange thickness F max.
10
SCHPC 4-10 D32
Item no.
1488351
Length
80
Width
40
Height
44
Dimension L
80
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
32
Flange thickness F min.
4
Flange thickness F max.
10
SCHPC 4-10 D40
Item no.
1488353
Length
93
Width
40
Height
47
Dimension L
93
Pipe/cable diameter, min.
36
Pipe/cable diameter, max.
40
Flange thickness F min.
4
Flange thickness F max.
10
SCHPC 10-15 D25
Item no.
1488363
Length
72
Width
40
Height
47
Dimension L
72
Pipe/cable diameter, min.
20
Pipe/cable diameter, max.
25
Flange thickness F min.
10
Flange thickness F max.
15
SCHPC 10-15 D32
Item no.
1488365
Length
81
Width
40
Height
51
Dimension L
81
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
32
Flange thickness F min.
10
Flange thickness F max.
15
SCHPC 10-15 D40
Item no.
1488367
Length
94
Width
40
Height
54
Dimension L
94
Pipe/cable diameter, min.
36
Pipe/cable diameter, max.
40
Flange thickness F min.
10
Flange thickness F max.
15
SCHPC 15-20 D25
Item no.
1488373
Length
72
Width
40
Height
47
Dimension L
72
Pipe/cable diameter, min.
20
Pipe/cable diameter, max.
25
Flange thickness F min.
15
Flange thickness F max.
20
SCHPC 15-20 D32
Item no.
1488375
Length
81
Width
40
Height
51
Dimension L
82
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
32
Flange thickness F min.
15
Flange thickness F max.
20
SCHPC 15-20 D40
Item no.
1488377
Length
94
Width
40
Height
54
Dimension L
92
Pipe/cable diameter, min.
36
Pipe/cable diameter, max.
40
Flange thickness F min.
15
Flange thickness F max.
20
