Support clamp, with pipe seat at side
Type SCHPO 4-10 D20
Item no. 1488421
EAN 4012197370121



Item no. / Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Support clamp for mounting pipes. Open pipe seat at side. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 40 mm |
| Height | 35 mm |
| Dimension L | 62 mm |
| Dimension W | 40 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| Breaking load | 0,11 kN |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 18 mm |
| Pipe/cable diameter, max. | 22 mm |
| Fastening type | Clamp |
| Connection type/component | Pipe/cable |
| Flange thickness F min. | 4 mm |
| Flange thickness F max. | 10 mm |
| Dimension | 4-10mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Item no.
SCHPO 1,5-4 D20
53
28
31
53
18
22
1,5
4
1488411
SCHPO 1,5-4 D25
59
28
32
59
22
30
1,5
4
1488413
SCHPO 1,5-4 D32
63
28
35
63
30
35
1,5
4
1488415
SCHPO 4-10 D20
62
40
35
62
18
22
4
10
1488421
SCHPO 4-10 D25
67
40
38
67
22
30
4
10
1488423
SCHPO 4-10 D32
72
40
40
72
30
35
4
10
1488425
SCHPO 10-15 D20
63
40
42
63
18
22
10
15
1488431
SCHPO 10-15 D25
68
40
44
68
22
30
10
15
1488433
SCHPO 10-15 D32
72
40
46
72
30
35
10
15
1488435
SCHPO 15-20 D20
63
40
42
63
18
22
15
20
1488441
SCHPO 15-20 D25
68
40
44
68
22
30
15
20
1488443
SCHPO 15-20 D32
72
40
46
72
30
35
15
20
1488445
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
SCHPO 1,5-4 D20
Item no.
1488411
Length
53
Width
28
Height
31
Dimension L
53
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
1,5
Flange thickness F max.
4
SCHPO 1,5-4 D25
Item no.
1488413
Length
59
Width
28
Height
32
Dimension L
59
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
1,5
Flange thickness F max.
4
SCHPO 1,5-4 D32
Item no.
1488415
Length
63
Width
28
Height
35
Dimension L
63
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
1,5
Flange thickness F max.
4
SCHPO 4-10 D20
Item no.
1488421
Length
62
Width
40
Height
35
Dimension L
62
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
4
Flange thickness F max.
10
SCHPO 4-10 D25
Item no.
1488423
Length
67
Width
40
Height
38
Dimension L
67
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
4
Flange thickness F max.
10
SCHPO 4-10 D32
Item no.
1488425
Length
72
Width
40
Height
40
Dimension L
72
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
4
Flange thickness F max.
10
SCHPO 10-15 D20
Item no.
1488431
Length
63
Width
40
Height
42
Dimension L
63
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
10
Flange thickness F max.
15
SCHPO 10-15 D25
Item no.
1488433
Length
68
Width
40
Height
44
Dimension L
68
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
10
Flange thickness F max.
15
SCHPO 10-15 D32
Item no.
1488435
Length
72
Width
40
Height
46
Dimension L
72
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
10
Flange thickness F max.
15
SCHPO 15-20 D20
Item no.
1488441
Length
63
Width
40
Height
42
Dimension L
63
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
15
Flange thickness F max.
20
SCHPO 15-20 D25
Item no.
1488443
Length
68
Width
40
Height
44
Dimension L
68
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
15
Flange thickness F max.
20
SCHPO 15-20 D32
Item no.
1488445
Length
72
Width
40
Height
46
Dimension L
72
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
15
Flange thickness F max.
20
