Support clamp, with pipe seat at bottom
Type SCVPO 3-7 D32
Item no. 1488387
EAN 4012197369934



Item no. / Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Support clamp for mounting pipes. Open pipe seat at bottom. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 81 mm |
|---|---|
| Width | 45 mm |
| Height | 39 mm |
| Dimension L | 81 mm |
| Dimension W | 45 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| Breaking load | 0,11 kN |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 30 mm |
| Pipe/cable diameter, max. | 35 mm |
| Fastening type | Clamp |
| Connection type/component | Pipe/cable |
| Flange thickness F min. | 3 mm |
| Flange thickness F max. | 7 mm |
| Dimension | 3-7mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Item no.
SCVPO 3-7 D20
71
45
39
71
18
22
3
7
1488381
SCVPO 3-7 D25
76
45
39
76
22
30
3
7
1488383
SCVPO 3-7 D32
81
45
39
81
30
35
3
7
1488387
SCVPO 7-13 D20
79
45
39
79
18
22
7
13
1488391
SCVPO 7-13 D25
84
45
39
84
22
30
7
13
1488393
SCVPO 7-13 D32
88
45
39
88
30
35
7
13
1488395
SCVPO 14-20 D20
82
45
39
82
18
22
14
20
1488401
SCVPO 14-20 D25
87
45
39
87
22
30
14
20
1488403
SCVPO 14-20 D32
92
45
39
92
30
35
14
20
1488405
Length
Dimension L
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
SCVPO 3-7 D20
Item no.
1488381
Length
71
Width
45
Height
39
Dimension L
71
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
3
Flange thickness F max.
7
SCVPO 3-7 D25
Item no.
1488383
Length
76
Width
45
Height
39
Dimension L
76
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
3
Flange thickness F max.
7
SCVPO 3-7 D32
Item no.
1488387
Length
81
Width
45
Height
39
Dimension L
81
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
3
Flange thickness F max.
7
SCVPO 7-13 D20
Item no.
1488391
Length
79
Width
45
Height
39
Dimension L
79
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
7
Flange thickness F max.
13
SCVPO 7-13 D25
Item no.
1488393
Length
84
Width
45
Height
39
Dimension L
84
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
7
Flange thickness F max.
13
SCVPO 7-13 D32
Item no.
1488395
Length
88
Width
45
Height
39
Dimension L
88
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
7
Flange thickness F max.
13
SCVPO 14-20 D20
Item no.
1488401
Length
82
Width
45
Height
39
Dimension L
82
Pipe/cable diameter, min.
18
Pipe/cable diameter, max.
22
Flange thickness F min.
14
Flange thickness F max.
20
SCVPO 14-20 D25
Item no.
1488403
Length
87
Width
45
Height
39
Dimension L
87
Pipe/cable diameter, min.
22
Pipe/cable diameter, max.
30
Flange thickness F min.
14
Flange thickness F max.
20
SCVPO 14-20 D32
Item no.
1488405
Length
92
Width
45
Height
39
Dimension L
92
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
35
Flange thickness F min.
14
Flange thickness F max.
20
