Support clamp, with female thread
Type SCUIT 14-20 M6
Item no. 1488285
EAN 4012197389406



Item no. / Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Support clamp with M6 female thread for individual mounting solutions. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 43 mm |
|---|---|
| Width | 45 mm |
| Height | 36 mm |
| Dimension L | 43 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,45 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Flange thickness F min. | 14 mm |
| Flange thickness F max. | 20 mm |
| Dimension | 14-20mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Item no.
SCUIT 3-7 M6
33
45
36
33
3
7
1488281
SCUIT 7-13 M6
36
45
36
36
7
13
1488283
SCUIT 14-20 M6
43
45
36
43
14
20
1488285
Length
Dimension L
Flange thickness F min.
Flange thickness F max.
SCUIT 3-7 M6
Item no.
1488281
Length
33
Width
45
Height
36
Dimension L
33
Flange thickness F min.
3
Flange thickness F max.
7
SCUIT 7-13 M6
Item no.
1488283
Length
36
Width
45
Height
36
Dimension L
36
Flange thickness F min.
7
Flange thickness F max.
13
SCUIT 14-20 M6
Item no.
1488285
Length
43
Width
45
Height
36
Dimension L
43
Flange thickness F min.
14
Flange thickness F max.
20
