Support clamp, with drill hole
Type SKL 5-7
Item no. 1488553
EAN 4012197389819



Item no. / Type
Length
Width
Height
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Support clamp with drill hole for individual mounting solutions, e.g. to accept S hooks or chains. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 43,5 mm |
|---|---|
| Width | 19 mm |
| Height | 10 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| Breaking load | 0,72 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Hole |
| Flange thickness F min. | 5 mm |
| Flange thickness F max. | 7 mm |
| Dimension | 5-7mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Flange thickness F min.
Flange thickness F max.
Item no.
SKL 1,5-5
44
19
8
1,5
5
1488551
SKL 5-7
43,5
19
10
5
7
1488553
Length
Height
Flange thickness F min.
Flange thickness F max.
SKL 1,5-5
Item no.
1488551
Length
44
Width
19
Height
8
Flange thickness F min.
1,5
Flange thickness F max.
5
SKL 5-7
Item no.
1488553
Length
43,5
Width
19
Height
10
Flange thickness F min.
5
Flange thickness F max.
7
