Support clamp for cables
Type SCC 7,5-12 D5,5
Item no. 1488510
EAN 4012197383251



Item no. / Type
Length
Width
Height
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Support clamp for mounting cables. Open cable seat at side. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 18 mm |
|---|---|
| Width | 14 mm |
| Height | 21 mm |
| Dimension W | 14 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 4 mm |
| Pipe/cable diameter, max. | 5 mm |
| Fastening type | Clamp |
| Connection type/component | Pipe/cable |
| Flange thickness F min. | 7,5 mm |
| Flange thickness F max. | 12 mm |
| Dimension | 7,5-12mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Item no.
SCC 1-4 D5,5
15
14
14
4
5
1
4
1488451
SCC 1-4 D7
17
14
15
6
7
1
4
1488453
SCC 1-4 D9
17
14
16
8
9
1
4
1488455
SCC 1-4 D11
19
14
17
10
11
1
4
1488457
SCC 1-4 D14
23
14
21
12
14
1
4
1488461
SCC 1-4 D18
25
14
22
15
18
1
4
1488465
SCC 1-4 D24
27
14
25
19
24
1
4
1488469
SCC 1-4 D30
33
14
33
25
30
1
4
1488473
SCC 4-7,5 D5,5
14
14
16
4
5
4
7,5
1488481
SCC 4-7,5 D7
18
14
18
6
7
4
7,5
1488483
SCC 4-7,5 D9
17
14
20
8
9
4
7,5
1488485
SCC 4-7,5 D11
19
14
21
10
11
4
7,5
1488487
SCC 4-7,5 D14
21
14
22
12
14
4
7,5
1488491
SCC 4-7,5 D18
24
14
27
15
18
4
7,5
1488495
SCC 4-7,5 D24
28
14
29
19
24
4
7,5
1488501
SCC 4-7,5 D30
33
14
33
25
30
4
7,5
1488505
SCC 7,5-12 D5,5
18
14
21
4
5
7,5
12
1488510
SCC 7,5-12 D7
19
14
18
6
7
7,5
12
1488511
SCC 7,5-12 D9
18
14
23
8
9
7,5
12
1488513
SCC 7,5-12 D11
19
14
24
10
11
7,5
12
1488515
SCC 7,5-12 D14
21
14
25
12
14
7,5
12
1488519
SCC 7,5-12 D18
24
14
28
15
18
7,5
12
1488523
SCC 7,5-12 D24
28
14
32
19
24
7,5
12
1488527
SCC 7,5-12 D30
34
14
37
25
30
7,5
12
1488531
Length
Height
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
SCC 1-4 D5,5
Item no.
1488451
Length
15
Width
14
Height
14
Pipe/cable diameter, min.
4
Pipe/cable diameter, max.
5
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D7
Item no.
1488453
Length
17
Width
14
Height
15
Pipe/cable diameter, min.
6
Pipe/cable diameter, max.
7
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D9
Item no.
1488455
Length
17
Width
14
Height
16
Pipe/cable diameter, min.
8
Pipe/cable diameter, max.
9
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D11
Item no.
1488457
Length
19
Width
14
Height
17
Pipe/cable diameter, min.
10
Pipe/cable diameter, max.
11
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D14
Item no.
1488461
Length
23
Width
14
Height
21
Pipe/cable diameter, min.
12
Pipe/cable diameter, max.
14
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D18
Item no.
1488465
Length
25
Width
14
Height
22
Pipe/cable diameter, min.
15
Pipe/cable diameter, max.
18
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D24
Item no.
1488469
Length
27
Width
14
Height
25
Pipe/cable diameter, min.
19
Pipe/cable diameter, max.
24
Flange thickness F min.
1
Flange thickness F max.
4
SCC 1-4 D30
Item no.
1488473
Length
33
Width
14
Height
33
Pipe/cable diameter, min.
25
Pipe/cable diameter, max.
30
Flange thickness F min.
1
Flange thickness F max.
4
SCC 4-7,5 D5,5
Item no.
1488481
Length
14
Width
14
Height
16
Pipe/cable diameter, min.
4
Pipe/cable diameter, max.
5
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D7
Item no.
1488483
Length
18
Width
14
Height
18
Pipe/cable diameter, min.
6
Pipe/cable diameter, max.
7
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D9
Item no.
1488485
Length
17
Width
14
Height
20
Pipe/cable diameter, min.
8
Pipe/cable diameter, max.
9
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D11
Item no.
1488487
Length
19
Width
14
Height
21
Pipe/cable diameter, min.
10
Pipe/cable diameter, max.
11
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D14
Item no.
1488491
Length
21
Width
14
Height
22
Pipe/cable diameter, min.
12
Pipe/cable diameter, max.
14
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D18
Item no.
1488495
Length
24
Width
14
Height
27
Pipe/cable diameter, min.
15
Pipe/cable diameter, max.
18
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D24
Item no.
1488501
Length
28
Width
14
Height
29
Pipe/cable diameter, min.
19
Pipe/cable diameter, max.
24
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 4-7,5 D30
Item no.
1488505
Length
33
Width
14
Height
33
Pipe/cable diameter, min.
25
Pipe/cable diameter, max.
30
Flange thickness F min.
4
Flange thickness F max.
7,5
SCC 7,5-12 D5,5
Item no.
1488510
Length
18
Width
14
Height
21
Pipe/cable diameter, min.
4
Pipe/cable diameter, max.
5
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D7
Item no.
1488511
Length
19
Width
14
Height
18
Pipe/cable diameter, min.
6
Pipe/cable diameter, max.
7
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D9
Item no.
1488513
Length
18
Width
14
Height
23
Pipe/cable diameter, min.
8
Pipe/cable diameter, max.
9
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D11
Item no.
1488515
Length
19
Width
14
Height
24
Pipe/cable diameter, min.
10
Pipe/cable diameter, max.
11
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D14
Item no.
1488519
Length
21
Width
14
Height
25
Pipe/cable diameter, min.
12
Pipe/cable diameter, max.
14
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D18
Item no.
1488523
Length
24
Width
14
Height
28
Pipe/cable diameter, min.
15
Pipe/cable diameter, max.
18
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D24
Item no.
1488527
Length
28
Width
14
Height
32
Pipe/cable diameter, min.
19
Pipe/cable diameter, max.
24
Flange thickness F min.
7,5
Flange thickness F max.
12
SCC 7,5-12 D30
Item no.
1488531
Length
34
Width
14
Height
37
Pipe/cable diameter, min.
25
Pipe/cable diameter, max.
30
Flange thickness F min.
7,5
Flange thickness F max.
12
