Support bracket AS 55
Type AS 55 21 FT
Item no. 6419286
EAN 4012195872917



Item no. / Type
Length
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty support bracket for infinitely adjustable fastening on IS 8 support.
The support bracket can be fastened to both sides of the I support.
The individual clamping lug, including bolt, nut and washer can also be ordered separately under the item no. 6419007.
Technical data
Dimensions
| Length | 41 mm |
|---|---|
| Width | 210 mm |
| Height | 90 mm |
| Dimension A | 41 mm |
| Dimension B | 210 mm |
| Dimension H | 90 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Version for | Support bracket |
| ROHS-conformant | yes |
| F in kN | 5,5 kN |
| Dimension | B210mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AS 55 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,8293 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8293 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8293 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
F in kN
Item no.
AS 55 21 FT
41
210
5,5
6419286
AS 55 31 FT
41
310
5,5
6419292
AS 55 41 FT
41
410
5,5
6419298
AS 55 51 FT
41
510
5,5
6419304
AS 55 56 FT
41
560
5,5
6419310
AS 55 61 FT
41
610
5,5
6419316
AS 55 71 FT
41
710
5,5
6419322
AS 55 81 FT
41
810
5,5
6419328
AS 55 91 FT
41
910
5,5
6419334
AS 55 101 FT
41
1010
5,5
6419340
Width
AS 55 21 FT
Item no.
6419286
Length
41
Width
210
F in kN
5,5
AS 55 31 FT
Item no.
6419292
Length
41
Width
310
F in kN
5,5
AS 55 41 FT
Item no.
6419298
Length
41
Width
410
F in kN
5,5
AS 55 51 FT
Item no.
6419304
Length
41
Width
510
F in kN
5,5
AS 55 56 FT
Item no.
6419310
Length
41
Width
560
F in kN
5,5
AS 55 61 FT
Item no.
6419316
Length
41
Width
610
F in kN
5,5
AS 55 71 FT
Item no.
6419322
Length
41
Width
710
F in kN
5,5
AS 55 81 FT
Item no.
6419328
Length
41
Width
810
F in kN
5,5
AS 55 91 FT
Item no.
6419334
Length
41
Width
910
F in kN
5,5
AS 55 101 FT
Item no.
6419340
Length
41
Width
1010
F in kN
5,5


