Support bracket AS 30
Type AS 30 16 FT
Item no. 6419376
EAN 4012195873235



Item no. / Type
Length
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Medium-duty support bracket for infinitely adjustable fastening on IS 8 support.
The support bracket can be fastened to both sides of the I support.
The individual clamping lug, including bolt, nut and washer can also be ordered separately under the item no. 6419007.
Technical data
Dimensions
| Length | 41 mm |
|---|---|
| Width | 160 mm |
| Height | 65 mm |
| Dimension A | 41 mm |
| Dimension B | 160 mm |
| Dimension H | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Version for | Support bracket |
| ROHS-conformant | yes |
| F in kN | 3 kN |
| Dimension | B160mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AS 30 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,9716 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9716 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9716 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
F in kN
Item no.
AS 30 11 FT
41
110
3
6419370
AS 30 16 FT
41
160
3
6419376
AS 30 21 FT
41
210
3
6419382
AS 30 31 FT
41
310
3
6419388
AS 30 41 FT
41
410
3
6419394
AS 30 51 FT
41
510
3
6419400
AS 30 56 FT
41
560
3
6419406
AS 30 61 FT
41
610
3
6419412
AS 30 71 FT
41
710
3
6419418
Width
AS 30 11 FT
Item no.
6419370
Length
41
Width
110
F in kN
3
AS 30 16 FT
Item no.
6419376
Length
41
Width
160
F in kN
3
AS 30 21 FT
Item no.
6419382
Length
41
Width
210
F in kN
3
AS 30 31 FT
Item no.
6419388
Length
41
Width
310
F in kN
3
AS 30 41 FT
Item no.
6419394
Length
41
Width
410
F in kN
3
AS 30 51 FT
Item no.
6419400
Length
41
Width
510
F in kN
3
AS 30 56 FT
Item no.
6419406
Length
41
Width
560
F in kN
3
AS 30 61 FT
Item no.
6419412
Length
41
Width
610
F in kN
3
AS 30 71 FT
Item no.
6419418
Length
41
Width
710
F in kN
3


