Support bracket AS 15
Type AS 15 11 FT
Item no. 6421326
EAN 4012196207732



Item no. / Type
Length
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty support bracket for infinitely adjustable fastening on IS 8 support.
The support bracket can be fastened to both sides of the I support.
The necessary clamping lug (item no. 6419015), including bolt and nut can be ordered individually for bracket widths 110–160 mm.
Technical data
Dimensions
| Length | 41 mm |
|---|---|
| Width | 110 mm |
| Height | 50 mm |
| Dimension A | 41 mm |
| Dimension B | 110 mm |
| Dimension H | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| EPD article | yes |
| Version for | Support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B110mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AS 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,6504 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6504 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6504 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
F in kN
Item no.
AS 15 11 FT
41
110
1,5
6421326
AS 15 16 FT
41
160
1,5
6421334
AS 15 21 FT
41
210
1,5
6421350
AS 15 31 FT
41
310
1,5
6421385
AS 15 41 FT
41
410
1,5
6421423
AS 15 51 FT
41
510
1,5
6421466
AS 15 61 FT
41
610
1,5
6421490
Width
AS 15 11 FT
Item no.
6421326
Length
41
Width
110
F in kN
1,5
AS 15 16 FT
Item no.
6421334
Length
41
Width
160
F in kN
1,5
AS 15 21 FT
Item no.
6421350
Length
41
Width
210
F in kN
1,5
AS 15 31 FT
Item no.
6421385
Length
41
Width
310
F in kN
1,5
AS 15 41 FT
Item no.
6421423
Length
41
Width
410
F in kN
1,5
AS 15 51 FT
Item no.
6421466
Length
41
Width
510
F in kN
1,5
AS 15 61 FT
Item no.
6421490
Length
41
Width
610
F in kN
1,5

