Support angle

Type LAW FT
Item no. 6221513
EAN 4012196165438
Item no. / Type
6221513 / LAW FT

Smallest selling unit: 10 piece

piece

Description

Support bracket for creation of branches at different heights at a later date.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic

Technical data

Dimensions

Height45 mm

Technical data

Suitable for cable ladderyes
ROHS-conformantyes
Dimension50x50
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,2131 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging without plasticyes
CO2 Footprint (GWP) Cradle-to-Gate0,2131 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,2131 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

LAW FT
Item no.
6221513