Strip steel crimp
Type 366 50
Item no. 5059496
EAN 4012195389057



Item no. / Type
Dimension L
Fit
Smallest selling unit: 100 piece
100piece
piece
Description
• For the mounting and fixing of flat conductors
• Fit: FL 30
• Fit: FL 30
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
Technical data
| Intermediate plate | no |
|---|---|
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 30mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,0489 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0489 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0489 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Fit
Item no.
366 35
35
max. FL30
5059356
366 50
50
max. FL30
5059496
Dimension L
366 35
Item no.
5059356
Dimension L
35
Fit
max. FL30
366 50
Item no.
5059496
Dimension L
50
Fit
max. FL30


