Strain relief, type 2390/Z8
Type 2390/Z8
|Item no. 6270727
|EAN 4012196316632



Item no. / Type
6270727 / 2390/Z8
Smallest selling unit: 5 piece
5piece
piece
Description
Suitable for accessory mounting box 2390/8T...
Strain relief suitable for accessory mounting box 2390/8T...
Strain relief suitable for accessory mounting box 2390/8T...
Technical data
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Cover width | 80 mm |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0198 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0198 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0198 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2390/Z8
6270727
2390/Z8
Item no.
6270727
