Strain relief for mounting support
Type MTU ZE
Item no. 7407844
EAN 4012195113300



Item no. / Type
7407844 / MTU ZE
Smallest selling unit: 1 piece
1piece
piece
Description
For mounting on the MTU 2 and MTU 3 mounting supports for strain relief of incoming connection cables.
Technical data
Dimensions
| Length | 68 mm |
|---|---|
| Width | 26,6 mm |
Technical data
| Labelling panel | no |
|---|---|
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| Depth | 36 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Heavy-duty version | no |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,1973 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1973 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1973 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MTU ZE
7407844
MTU ZE
Item no.
7407844
