Strain relief for Modul 45® sockets 0°
Type ZL-STD 0
Item no. 6120782
EAN 4012196333578



Item no. / Type
6120782 / ZL-STD 0
Smallest selling unit: 1 piece
1piece
piece
Description
Strain relief for Modul 45 sockets, type STD, connectable at side, for the fastening of a 3-core cable, max. Ø 10 mm, suitable for protective contact sockets at direction of insertion 0° and sockets with earthing pin at direction of insertion 0°.
Technical data
Technical data
| Nominal voltage | 250 V |
|---|---|
| Surface version | Matt |
| ROHS-conformant | yes |
| Material | Polycarbonate |
| Colour | Black |
| Product series | Modul 45® socket |
Environmental Data
0,1158 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1158 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1158 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZL-STD 0
6120782
ZL-STD 0
Item no.
6120782

