Strain relief for data technology
Type UT ZE
Item no. 7407851
EAN 4012196481866



Item no. / Type
7407851 / UT ZE
Smallest selling unit: 1 piece
1piece
piece
Description
For mounting on UT3 and UT4 universal supports when using Modul 45 data technology as strain relief of data connection cables.
Technical data
Technical data
| Installation technology | Grid M45 |
|---|---|
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Suitable for | Mounting box |
| Dimension | 76x50x2 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | UT Universal support |
Environmental Data
0,4898 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4898 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4898 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UT ZE
7407851
UT ZE
Item no.
7407851
