Strain relief clip 7909
Type 7909 6 G
Item no. 1443011
EAN 4012195135616



Item no. / Type
1443011 / 7909 6 G
Material thickness
1 mm
For diameter
6
Smallest selling unit: 100 piece
100piece
piece
Description
Fastening clip for strain relief of cables
Technical data
Technical data
| Material thickness | 1 mm |
|---|---|
| For diameter | 6 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 6 mm |
| Distance to the wall | no |
| Version for | Two-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 6 mm |
| Clamping range D, max. | 6 mm |
| Dimension | 6mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0071 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0071 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0071 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
For diameter
Item no.
7909 6 G
1
6
1443011
7909 6 G
Item no.
1443011
Material thickness
1
For diameter
6

