Strain relief clip 7908
Type 7908 11 G
Item no. 1442015
EAN 4012195135555



Item no. / Type
1442015 / 7908 11 G
Material thickness
1 mm
For diameter
11
Smallest selling unit: 100 piece
100piece
piece
Description
Strain relief clip 11 mm
Technical data
Technical data
| Material thickness | 1 mm |
|---|---|
| For diameter | 11 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 11 mm |
| Distance to the wall | no |
| Version for | Two-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 11 mm |
| Clamping range D, max. | 11 mm |
| Dimension | 11mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0218 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0218 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0218 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
For diameter
Item no.
7908 11 G
1
11
1442015
7908 11 G
Item no.
1442015
Material thickness
1
For diameter
11

