Strain relief clip 7903
Type 7903 8 G
Item no. 1437011
EAN 4012195135135



Item no. / Type
Material thickness
For diameter
Hole size
Smallest selling unit: 100 piece
100piece
piece
Description
Fastening clip for strain relief of cables
Technical data
Dimensions
| Length | 27 mm |
|---|---|
| Width | 7 mm |
| Height | 3,5 mm |
| Dimension L | 27 mm |
| Dimension d | 3,6 mm |
| Dimension t | 1 mm |
| Dimension b | 7 mm |
| Dimension l | 20 mm |
| Dimension H1 (mm) | 0,8 |
| Dimension h | 3,5 mm |
| Dimension R | 8 mm |
Technical data
| Material thickness | 0,8 mm |
|---|---|
| For diameter | 8 |
| Hole size | 3,6 |
| Halogen-free | yes |
| Size | II |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Nominal diameter | 8 mm |
| Distance to the wall | no |
| Version for | Two-lobe |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 8 mm |
| Dimension | 8mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0054 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
For diameter
Hole size
Item no.
7903 6 G
0,5
6
2,5
1437003
7903 8 G
0,8
8
3,6
1437011
7903 9 G
1
9
4,5
1437038
Material thickness
For diameter
Hole size
7903 6 G
Item no.
1437003
Material thickness
0,5
For diameter
6
Hole size
2,5
7903 8 G
Item no.
1437011
Material thickness
0,8
For diameter
8
Hole size
3,6
7903 9 G
Item no.
1437038
Material thickness
1
For diameter
9
Hole size
4,5

