Strain relief
Type ZE2 3
Item no. 7408650
EAN 4012195116745



Item no. / Type
7408650 / ZE2 3
Smallest selling unit: 10 piece
10piece
piece
Description
Strain relief for use in universal support cover plates, in mounting boxes, module supports and T4L and T8NL Telitanks, for standard strain relief of inserted cables.
Technical data
Technical data
| Strain relief option | yes |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Suitable for underfloor ducts | yes |
| Suitable for raised floor installation | yes |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0097 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0097 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0097 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ZE2 3
7408650
ZE2 3
Item no.
7408650
