Straight connector wide spann system 160 FT SOMY
Type WRVL 160 FT SO
Item no. 6227732
EAN 4012195888390



Item no. / Type
6227732 / WRVL 160 FT SO
Height
160 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Straight connector for straight connections of cable trays, wide span cable trays and ladders with a side height of 160 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 20 mm |
| Height | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 160 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,4288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,4288 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRVL 160 FT SO
160
2,5
6227732
WRVL 160 FT SO
Item no.
6227732
Height
160
Plate thickness
2,5

