Straight connector set RV 60 DD
Type RV 607 DD
Item no. 6068152
EAN 4012195671312



Item no. / Type
6068152 / RV 607 DD
Width
75 mm
Height
60 mm
Plate thickness
0,75 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Quick connector set for straight, screwless connections of cable trays and fittings with a side height of 60 mm.
The continuous earthing connection is guaranteed without a screw connection.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 75 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 58,7 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screwless connector |
| ROHS-conformant | yes |
| Dimension | 60x75 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5302 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RV 607 DD
75
60
0,75
zinc
6068152
RV 607 DD
Item no.
6068152
Width
75
Height
60
Plate thickness
0,75
Colour
zinc


