Straight connector set 35 FS
Type RV 320 FS
Item no. 6068111
EAN 4012196066674



Item no. / Type
Width
Height
Plate thickness
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connector set for straight, screwless connections of cable trays and fittings with a side height of 35 mm.
The continuous earthing connection is guaranteed without a screw connection.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 200 mm |
| Height | 35 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 33,7 |
| Suitable for cable tray system height | 35 mm |
| Version for | Straight connector |
| Connection type | Screwless connector |
| ROHS-conformant | yes |
| Dimension | 35x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RV 310 FS
100
35
0,75
zinc
6068103
RV 320 FS
200
35
0,75
zinc
6068111
RV 330 FS
300
35
0,75
zinc
6068138
Width
RV 310 FS
Item no.
6068103
Width
100
Height
35
Plate thickness
0,75
Colour
zinc
RV 320 FS
Item no.
6068111
Width
200
Height
35
Plate thickness
0,75
Colour
zinc
RV 330 FS
Item no.
6068138
Width
300
Height
35
Plate thickness
0,75
Colour
zinc
