Straight connector Rd 8 mm
Type 239
Item no. 5329078
EAN 4012195423195



Item no. / Type
5329078 / 239
Fit
Rd 8 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• With truss-head bolt M10 x 30 and hexagonal nut M10
• Complies with the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Complies with the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Gutter bolt |
| Type of connector | Connectors |
| Suitable for connection | Round conductor Rd 8 / Rd 8 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 8 mm |
| Flat conductor width, conductor 1, min. | 8 mm |
| Flat conductor width, conductor 1, max. | 8 mm |
| Fit | Rd 8 mm |
| Dimension | 8mm |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,7638 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7638 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7638 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
239
Rd 8
5329078
239
Item no.
5329078
Fit
Rd 8

