Straight connector FT
Type WRVL 160 FT
|Item no. 6227716
|EAN 4012196170531



Item no. / Type
6227716 / WRVL 160 FT
Height
160 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Straight connector for the connection of wide span cable trays and ladders of types WKSG and WKLG with a side height of 160 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 20 mm |
| Height | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 160 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,5669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,5669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,5669 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRVL 160 FT
160
2,5
6227716
WRVL 160 FT
Item no.
6227716
Height
160
Plate thickness
2,5



