Straight connector FS
Type RLVK 60 FS
Item no. 6067093
EAN 4012196065417



Item no. / Type
Width
Height
Plate thickness
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connector for straight connection of cable trays and fittings with a side height of 60 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 3,5 mm |
| Height | 56 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2749 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2749 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2749 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Instructions and Aid (6)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Plate thickness
Item no.
RLVA 110 FS
20
117
zinc
6067055
RLVK 60 FS
3,5
56
zinc
2
6067093
Width
Height
RLVA 110 FS
Item no.
6067055
Width
20
Height
117
Colour
zinc
RLVK 60 FS
Item no.
6067093
Width
3,5
Height
56
Plate thickness
2
Colour
zinc

