Straight connector, external, for SKSU 6,000 mm
Type RLVA 110 FT
Item no. 6067057
EAN 4012197426071



Item no. / Type
Width
Height
Smallest selling unit: 2 piece
2piece
piece
Description
Straight connector for a straight, screwed connection of cable trays SKSU 6,000 mm.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 20 mm |
| Height | 117 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| Dimension | 117x20x250 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,7959 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7959 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7959 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Plate thickness
Item no.
RLVA 110 FT
20
117
zinc
6067057
RLVK 60 FT
3,5
56
zinc
2
6067603
Width
Height
RLVA 110 FT
Item no.
6067057
Width
20
Height
117
Colour
zinc
RLVK 60 FT
Item no.
6067603
Width
3,5
Height
56
Plate thickness
2
Colour
zinc
