Straight connector, cable ladders FT SOMY
Type LVG 110 FT SO
Item no. 7189256
EAN 4012195652267



Item no. / Type
7189256 / LVG 110 FT SO
Height
110 mm
Surface
Hot-dip galvanised 85 µm
Material
Steel
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connectors as internal connectors to connect cable ladders and fittings of 110 mm side height.
The adjustable connector ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 28 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 114x250 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,6506 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6506 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6506 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
LVG 110 FT SO
110
Hot-dip galvanised 85 µm
Steel
7189256
LVG 110 FT SO
Item no.
7189256
Height
110
Surface
Hot-dip galvanised 85 µm
Material
Steel

