Straight connector A2
Type RLVK 60 A2
Item no. 6067654
EAN 4012196066018



Item no. / Type
6067654 / RLVK 60 A2
Width
3,5 mm
Height
56 mm
Plate thickness
2 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connector for straight connection of cable trays and fittings with a side height of 60 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 3,5 mm |
| Height | 56 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 100 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,5964 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5964 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5964 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RLVK 60 A2
3,5
56
2
stainless steel
6067654
RLVK 60 A2
Item no.
6067654
Width
3,5
Height
56
Plate thickness
2
Colour
stainless steel


