Straight connector 60, OBO EcoLine, FS
Type RLVK 60 FS ECO
Item no. 6067090
EAN 4012197485306



Item no. / Type
6067090 / RLVK 60 FS ECO
Width
3,5 mm
Height
56 mm
Plate thickness
2 mm
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connector made from CO2-reduced steel, for the straight connection of cable trays and fittings with a side height of 60 mm. Including fastening material.
The continuity of the equipotential bonding is ensured through the screw connection.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 3,5 mm |
| Height | 56 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x100 |
| Surface | Strip galvanised |
| Material | Steel, CO2 reduced |
| Colour | zinc |
| Product series | EcoLine |
Environmental Data
0,1575 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2-reduced material | yes |
|---|---|
| Recycled material content | 51 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1575 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1575 kg CO₂e |
| Determination date of CO2 value | 2026-03-02T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RLVK 60 FS ECO
3,5
56
2
zinc
6067090
RLVK 60 FS ECO
Item no.
6067090
Width
3,5
Height
56
Plate thickness
2
Colour
zinc
