Straight connector 60 FSK, black
Type RLVK 60 FSK SW
|Item no. 6067097
|EAN 4012196403301



Item no. / Type
6067097 / RLVK 60 FSK SW
Width
3,5 mm
Height
56 mm
Plate thickness
2 mm
Colour
Jet black; RAL 9005
Smallest selling unit: 10 piece
10piece
piece
Description
Straight connector for the straight connection of cable trays and fittings with a side height of 60 mm. Powder-coated in jet black (RAL 9005) Including appropriate fastening material.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 3,5 mm |
| Height | 56 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Quantity of bolts | 4 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, RKS Series, SKSM Series, SKS Series |
Environmental Data
0,0092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0092 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RLVK 60 FSK SW
3,5
56
2
Jet black; RAL 9005
6067097
RLVK 60 FSK SW
Item no.
6067097
Width
3,5
Height
56
Plate thickness
2
Colour
Jet black; RAL 9005
