Straight and angle connector FTK, pebble grey
Type VF AZK FTK KGR
Item no. 6066640
EAN 4012196424191



Item no. / Type
6066640 / VF AZK FTK KGR
Width
46 mm
Height
46 mm
Plate thickness
1,5 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Straight and angle connector for connection of AZ channels.
An adjustable connector can be created using two straight and angle connectors. Scope of delivery including bolts with combination nuts.
Technical data
Dimensions
| Width | 46 mm |
|---|---|
| Height | 46 mm |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| Suitable for cable tray system height | 46 mm |
| ROHS-conformant | yes |
| Dimension | 45x100 |
| Surface | PES50 - Polyester/epoxy/corrosion protection |
| Material | Steel |
| Colour | Pebble grey; RAL 7032 |
| Product series | AZK Series |
Environmental Data
0,0149 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0149 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0149 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Item no.
VF AZK FTK KGR
46
46
1,5
6066640
VF AZK FTK KGR
Item no.
6066640
Width
46
Height
46
Plate thickness
1,5

