Straight and angle connector FT
Type VF AZK OS FT
Item no. 6066585
EAN 4012196398959



Item no. / Type
6066585 / VF AZK OS FT
Width
100 mm
Height
45 mm
Plate thickness
1,5 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Straight and angle connector for the connection of AZ small ducts.
An adjustable connector can be created using two straight and angle connectors.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 45 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 50 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 45x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AZK Series |
Environmental Data
0,1231 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1231 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1231 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Item no.
VF AZK OS FT
100
45
1,5
6066585
VF AZK OS FT
Item no.
6066585
Width
100
Height
45
Plate thickness
1,5


