Straight and angle connector FS
Type LWVG 110 FS
Item no. 6216587
EAN 4012195065692



Item no. / Type
6216587 / LWVG 110 FS
Height
110 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Angle connector as external connector to join cable ladders and fittings with a side height of 110 mm and continuous rail perforation.
The bolt fastening ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 28 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 114x300 |
| Suitable for cable tray system height | 110 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 114x300 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,4744 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4744 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4744 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
LWVG 110 FS
110
1,5
6216587
LWVG 110 FS
Item no.
6216587
Height
110
Plate thickness
1,5


