Straight and angle connector A4
Type VF AZK A4
Item no. 6066571
EAN 4012195866206



Item no. / Type
6066571 / VF AZK A4
Width
100 mm
Height
45 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Straight and angle connector for connection of AZ channels.
An adjustable connector can be created using two straight and angle connectors. Scope of delivery includes bolts and nuts.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 45 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 100 x 45 |
| Suitable for cable tray system height | 50 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 45x100 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | AZK Series |
Environmental Data
0,4909 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4909 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4909 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Item no.
VF AZK A4
100
45
1,5
6066571
VF AZK A4
Item no.
6066571
Width
100
Height
45
Plate thickness
1,5


