Straight and angle connector A2
Type LWVG 60 A2
Item no. 6208898
EAN 4012195065616



Item no. / Type
6208898 / LWVG 60 A2
Height
60 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Angle connector as external connector to join cable ladders and fittings with a side height of 60 mm and continuous rail perforation.
The bolt fastening ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 28 mm |
| Height | 60 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 64x150 |
| Suitable for cable tray system height | 60 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 64x150 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,3755 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3755 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3755 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
LWVG 60 A2
60
1,5
6208898
LWVG 60 A2
Item no.
6208898
Height
60
Plate thickness
1,5



