Straight and angle connector A2
Type LWVG 110 A2
Item no. 6216590
EAN 4012195065708



Item no. / Type
6216590 / LWVG 110 A2
Height
110 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Angle connector as external connector to join cable ladders and fittings with a side height of 110 mm and continuous rail perforation.
The bolt fastening ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 28 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 114x300 |
| Suitable for cable tray system height | 110 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 114x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
3,0058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0058 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
LWVG 110 A2
110
1,5
6216590
LWVG 110 A2
Item no.
6216590
Height
110
Plate thickness
1,5



