Straight and angle connector A2
Type VF AZK OS A2
Item no. 6066577
EAN 4012196398898



Item no. / Type
6066577 / VF AZK OS A2
Width
100 mm
Height
45 mm
Plate thickness
1,5 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Straight and angle connector for connection of AZ channels.
An adjustable connector can be created using two straight and angle connectors.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 45 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 100 x 45 |
| Suitable for cable tray system height | 50 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 45x100 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | AZK Series |
Environmental Data
0,2687 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2687 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2687 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Item no.
VF AZK OS A2
100
45
1,5
6066577
VF AZK OS A2
Item no.
6066577
Width
100
Height
45
Plate thickness
1,5


