Straight and angle connector 60 FT
Type RWVL 60 FT
|Item no. 6067611
|EAN 4012196065950



Item no. / Type
6067611 / RWVL 60 FT
Width
4 mm
Height
60 mm
Plate thickness
2 mm
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Straight and angle connector for cable trays and fittings with a side height of 60 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 4 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 200 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4434 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4434 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4434 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RWVL 60 FT
4
60
2
zinc
6067611
RWVL 60 FT
Item no.
6067611
Width
4
Height
60
Plate thickness
2
Colour
zinc

