Straight and angle connector 60 FSK, black
Type RWVL 60 FSK SW
|Item no. 6067624
|EAN 4012196948161



Item no. / Type
6067624 / RWVL 60 FSK SW
Width
16 mm
Height
60 mm
Plate thickness
2 mm
Colour
Jet black; RAL 9005
Smallest selling unit: 10 piece
10piece
piece
Description
Straight and angle connector for cable trays and fittings with a 60 mm side height. Powder-coated in jet black (RAL 9005) Including appropriate fastening material.
Technical data
Dimensions
| Length | 254 mm |
|---|---|
| Width | 16 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Quantity of bolts | 4 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 254 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x200 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, RKS Series, SKSM Series, SKS Series |
Environmental Data
0,0166 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0166 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0166 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Colour
Item no.
RWVL 60 FSK SW
16
60
2
Jet black; RAL 9005
6067624
RWVL 60 FSK SW
Item no.
6067624
Width
16
Height
60
Plate thickness
2
Colour
Jet black; RAL 9005
