Steel wire tensioning rope A4
Type 957 2 A4
Item no. 5303179
EAN 4012195900658



Item no. / Type
Cable diameter
in rings
Smallest selling unit: 50 m
50m
m
Description
Cable Ø 2‒6 mm: round-stranded cable 6 x 7 according to DIN 3055.
Cable Ø 8‒10 mm: round-stranded cable 6 x19 according to DIN 3060.
Minimum break force 1,770 N/mm².
Cable Ø 8‒10 mm: round-stranded cable 6 x19 according to DIN 3060.
Minimum break force 1,770 N/mm².
Technical data
Technical data
| Cable diameter | 2 mm |
|---|---|
| Breaking load | 2,35 kN |
| in rings | 50 m |
| ROHS-conformant | yes |
| Dimension | 2 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Cable diameter
in rings
Item no.
957 2 A4
2
50
5303179
957 3 A4
3
50
5303182
957 4 A4
4
50
5303185
957 5 A4
5
50
5303188
957 6 A4
6
50
5303191
957 8 A4
8
50
5303194
957 10 A4
10
50
5303197
Cable diameter
957 2 A4
Item no.
5303179
Cable diameter
2
in rings
50
957 3 A4
Item no.
5303182
Cable diameter
3
in rings
50
957 4 A4
Item no.
5303185
Cable diameter
4
in rings
50
957 5 A4
Item no.
5303188
Cable diameter
5
in rings
50
957 6 A4
Item no.
5303191
Cable diameter
6
in rings
50
957 8 A4
Item no.
5303194
Cable diameter
8
in rings
50
957 10 A4
Item no.
5303197
Cable diameter
10
in rings
50

