Steel wall hook
Type 716 3X60 BK
Item no. 3347060
EAN 4012195289333



Item no. / Type
Length
Shank diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Steel, bright (St), hardened, blue tempered, made of square bar steel.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension d | 3 mm |
| Dimension B | 18 mm |
Technical data
| Hardened | yes |
|---|---|
| ROHS-conformant | yes |
| Shank diameter | 3 mm |
| Dimension | 3x60mm |
| Surface | Bright |
| Material | Steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Shank diameter
Item no.
716 3X50 BK
50
3
3347052
716 3X60 BK
60
3
3347060
716 3X70 BK
70
3
3347079
Length
716 3X50 BK
Item no.
3347052
Length
50
Shank diameter
3
716 3X60 BK
Item no.
3347060
Length
60
Shank diameter
3
716 3X70 BK
Item no.
3347079
Length
70
Shank diameter
3
