Steel cleaning brush
Type BS Ø16/18
Item no. 7205262
EAN 4012197506841


Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
The correct and approved installation of chemical fastening requires the use of stainless steel brushes for cleaning drill holes in concrete and masonry. The cleaning brush BS with rustproof bristles is approved for mechanical or manual drill hole cleaning.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Dimension L | 250 mm |
Technical data
| Diameter | 20 mm |
|---|---|
| Thread | M8 |
| Rustproof steel | yes |
| Pin connection | yes |
| ROHS-conformant | yes |
| Suitable for drills | yes |
| Suitable for angle grinders | no |
| Version for | Straight |
| Dimension | 250 x 20 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
BS Ø8
120
M8
7205250
BS Ø10
120
M8
7205254
BS Ø12
150
M8
7205256
BS Ø14
250
M8
7205258
BS Ø16/18
250
M8
7205262
BS Ø20
300
M8
7205264
Length
BS Ø8
Item no.
7205250
Length
120
Thread
M8
BS Ø10
Item no.
7205254
Length
120
Thread
M8
BS Ø12
Item no.
7205256
Length
150
Thread
M8
BS Ø14
Item no.
7205258
Length
250
Thread
M8
BS Ø16/18
Item no.
7205262
Length
250
Thread
M8
BS Ø20
Item no.
7205264
Length
300
Thread
M8
