Stand - TrayFix set 16 L
Type TrayFix-16-L
Item no. 5403098
EAN 4012196098613



Item no. / Type
5403098 / TrayFix-16-L
Smallest selling unit: 1 piece
1piece
piece
Description
• Fastening system for the mounting of cable trays and mesh cable trays with the FangFix block, e.g. for cable routing on flat roofs
• Matches OBO cable tray systems MKSM and SKSM
• Matches OBO mesh cable tray systems with a minimum width of 100 mm
• Set consisting of TrayFix fastening and concrete block incl. base for FangFix system 16 kg
• Matches OBO cable tray systems MKSM and SKSM
• Matches OBO mesh cable tray systems with a minimum width of 100 mm
• Set consisting of TrayFix fastening and concrete block incl. base for FangFix system 16 kg
Technical data
Dimensions
| Length | 373 mm |
|---|---|
| Width | 373 mm |
| Height | 83,5 mm |
| Dimension d min. | 373 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| From tray width | 100 mm |
| Dimension | 373x373x84 |
Environmental Data
5,5414 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5414 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,5414 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
TrayFix-16-L
5403098
TrayFix-16-L
Item no.
5403098

