Stand – TrayFix set 10 L
Type TrayFix-10-L
Item no. 5403101
EAN 4012196095452



Item no. / Type
5403101 / TrayFix-10-L
Smallest selling unit: 1 piece
1piece
piece
Description
• Fastening system for the mounting of cable trays and mesh cable trays with the FangFix block, e.g. for cable routing on flat roofs
• Matches OBO cable tray systems MKSM and SKSM
• Matches OBO mesh cable tray systems with a minimum width of 100 mm
• Set consisting of TrayFix fastening and concrete block incl. base for FangFix system 10 kg
• Matches OBO cable tray systems MKSM and SKSM
• Matches OBO mesh cable tray systems with a minimum width of 100 mm
• Set consisting of TrayFix fastening and concrete block incl. base for FangFix system 10 kg
Technical data
Dimensions
| Length | 295 mm |
|---|---|
| Width | 295 mm |
| Height | 83,5 mm |
| Dimension d min. | 295 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| From tray width | 100 mm |
| Dimension | 295x295x84 |
Environmental Data
3,7649 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7649 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7649 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
TrayFix-10-L
5403101
TrayFix-10-L
Item no.
5403101


