Stand-off bracket FT
Type DBL 50 600 FT
Item no. 6015617
EAN 4012195239215



Item no. / Type
Dimension B
Smallest selling unit: 20 piece
20piece
piece
Description
Stand-off bracket for cable trays and mesh cable trays.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 660 mm |
| Height | 50 mm |
| Dimension L | 30 mm |
| Dimension A | 660 mm |
| Dimension B | 600 mm |
| Dimension H | 50 mm |
| Dimension W | 660 mm |
| Dimension NW | 600 mm |
Technical data
| Material thickness | 3 mm |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Version for | Wall/ceiling clamp, trapezoidal profile |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | B600mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,9842 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9842 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9842 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Tray fastening
Surface
Material
Dimension B
Item no.
DBL 50 100 FT
Screw-on
Hot-dip galvanised
Steel
6015565
DBL 50 150 FT
Screw-on
Hot-dip galvanised
Steel
6015573
DBL 50 200 FT
Screw-on
Hot-dip galvanised
Steel
6015581
DBL 50 300 FT
Screw-on
Hot-dip galvanised
Steel
6015603
DBL 50 400 FT
Screw-on
Hot-dip galvanised
Steel
6015611
DBL 50 500 FT
Screw-on
Hot-dip galvanised
Steel
6015614
DBL 50 600 FT
Screw-on
Hot-dip galvanised
Steel
600
6015617
DBL 50 100 FT
Item no.
6015565
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 150 FT
Item no.
6015573
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 200 FT
Item no.
6015581
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 300 FT
Item no.
6015603
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 400 FT
Item no.
6015611
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 500 FT
Item no.
6015614
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel
DBL 50 600 FT
Item no.
6015617
Dimension B
600
Tray fastening
Screw-on
Surface
Hot-dip galvanised
Material
Steel


