Stand, free-standing system
Type SF 400 FT
Item no. 5900900
EAN 4012197395780



Item no. / Type
5900900 / SF 400 FT
DELIVERY TIME ON REQUEST
Smallest selling unit: 1 piece
1piece
piece
Description
Stand as a bracket for pre-mounted supports to mount free-standing PV systems. Mounting on concrete foundations with M16 bolt ties. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 170 mm |
|---|---|
| Height | 408 mm |
Technical data
| Depth | 220 mm |
|---|---|
| Dimension | 220x170x408 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Magic PV Field |
Environmental Data
10,2701 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,2701 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,2701 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
VT 10S FT
5901550
Smallest selling unit: 1 piece
1piece
piece
VT 10M FT
5901552
Smallest selling unit: 1 piece
1piece
piece
VT 10L FT
5901554
Smallest selling unit: 1 piece
1piece
piece
VT 25S FT
5901556
Smallest selling unit: 1 piece
1piece
piece
VT 25M FT
5901558
Smallest selling unit: 1 piece
1piece
piece
VT 25L FT
5901560
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10S FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10M FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10L FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SF 400 FT
5900900
SF 400 FT
Item no.
5900900






