Stainless steel pipe, V4A
Type S40W A4
Item no. 2046754
EAN 4012195923985




Item no. / Type
Dimension m (mm)
Smallest selling unit: 9 m
9m
m
Description
Electrical installation pipe without threaded ends to EN 61386-1 for mechanical protection of cables. With burr-free inner wall. Corrosion protection class 4 (high).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,2 mm |
| Dimension m (mm) | M40 |
| Dimension D | 40 mm |
Technical data
| Polished surface | no |
|---|---|
| Classification code | 55571 |
| Pipe version | Rigid without thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| With sleeve | no |
| Brushed surface | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø40, 3000mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Connection 1, installation pipe | Pipe end |
| Connection 2, installation pipe | Pipe end |
| Product series | Metal pipes |
Environmental Data
1,8856 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8856 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,8856 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M40
2047863
Smallest selling unit: 30 piece
30piece
piece

Item no. 2047863
Pipe end cap, splittable, metric, light greyType
129 TB M40
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension m (mm)
Item no.
S16W A4
M16
2046750
S20W A4
M20
2046751
S25W A4
M25
2046752
S32W A4
M32
2046753
S40W A4
M40
2046754
S50W A4
M50
2046755
S63W A4
M63
2046756
Dimension m
(mm)
S16W A4
Item no.
2046750
Dimension m (mm)
M16
S20W A4
Item no.
2046751
Dimension m (mm)
M20
S25W A4
Item no.
2046752
Dimension m (mm)
M25
S32W A4
Item no.
2046753
Dimension m (mm)
M32
S40W A4
Item no.
2046754
Dimension m (mm)
M40
S50W A4
Item no.
2046755
Dimension m (mm)
M50
S63W A4
Item no.
2046756
Dimension m (mm)
M63





