Stainless steel pipe, V2A
Type S16W A2
Item no. 2046720
EAN 4012195923640



Item no. / Type
Dimension m (mm)
Smallest selling unit: 30 m
30m
m
Description
Electrical installation pipe without threaded ends to EN 61386-1 for mechanical protection of cables. With burr-free inner wall. Corrosion protection class 4 (high).
Classification according to DIN EN 61386-1: 555711404010
Classification according to DIN EN 61386-1: 555711404010
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1 mm |
| Dimension m (mm) | M16 |
| Dimension D | 16 mm |
Technical data
| Polished surface | no |
|---|---|
| Classification code | 55571 |
| Pipe version | Rigid without thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| With sleeve | no |
| Brushed surface | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø16, 3000mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Connection 1, installation pipe | Pipe end |
| Connection 2, installation pipe | Pipe end |
| Product series | Metal pipes |
Environmental Data
0,6153 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6153 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,6153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M16
2047812
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047812
Pipe end cap, splittable, metric, light greyType
129 TB M16
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension m (mm)
Item no.
S16W A2
M16
2046720
S20W A2
M20
2046721
S25W A2
M25
2046722
S32W A2
M32
2046723
S40W A2
M40
2046724
S50W A2
M50
2046725
S63W A2
M63
2046726
Dimension m
(mm)
S16W A2
Item no.
2046720
Dimension m (mm)
M16
S20W A2
Item no.
2046721
Dimension m (mm)
M20
S25W A2
Item no.
2046722
Dimension m (mm)
M25
S32W A2
Item no.
2046723
Dimension m (mm)
M32
S40W A2
Item no.
2046724
Dimension m (mm)
M40
S50W A2
Item no.
2046725
Dimension m (mm)
M50
S63W A2
Item no.
2046726
Dimension m (mm)
M63




