Stainless steel fastening stand for Deskbox DB
Type DBZ-BFE
Item no. 6116982
EAN 4012195714361




Item no. / Type
6116982 / DBZ-BFE
Smallest selling unit: 1 piece
1piece
piece
Description
Stainless steel fastening stand for fixed mounting of a Deskbox type DB-... on a tabletop. It is mounted using a drill hole (Ø16 mm) in the tabletop.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Technical data
| Surge protection | no |
|---|---|
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| ROHS-conformant | yes |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
DBZ-BFE
6116982
DBZ-BFE
Item no.
6116982

